Batch CAD Cart (0)
  • Cart is empty

2000# Forged Carbon Steel Threaded 90° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42E2

42E2 1/8 2000 THRD 90 ELBOW FORGED

42E2

42E2 1/4 2000 THRD 90 ELBOW FORGED

42E2

42E2 3/8 2000 THRD 90 ELBOW FORGED

42E2

42E2 1/2 2000 THRD 90 ELBOW FORGED

42E2

42E2 3/4 2000 THRD 90 ELBOW FORGED
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Class N/A 2000
Product Number N/A 4308000300 N/A 4308000302 N/A 4308000304 N/A 4308000306 N/A 4308000308
UPC Code N/A 09220126212 N/A 09220126213 N/A 09220126214 N/A 09220126215 N/A 09220126216
HPH Code N/A NA
Weight N/A 0.22 lb N/A 0.18 lb N/A 0.29 lb N/A 0.55 lb N/A 0.77 lb