Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52X6

52X6 - 1/4 6000 SW CROSS FORGED

52X6

52X6 - 3/8 6000 SW CROSS FORGED

52X6

52X6 - 1/2 6000 SW CROSS FORGED

52X6

52X6 - 3/4 6000 SW CROSS FORGED

52X6

52X6 - 1 6000 SW CROSS FORGED
Type N/A Cross
Style N/A Socket Weld
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Class N/A 6000
Material N/A Carbon Steel
Product Number N/A 4308004450 N/A 4308004452 N/A 4308004454 N/A 4308004456 N/A 4308004458
UPC Code N/A 09220127153 N/A 09220127154 N/A 09220127155 N/A 09220127156 N/A 09220127157
HPH Code N/A NA
Weight N/A 0.99 lb N/A 1.32 lb N/A 1.6 lb N/A 2.3 lb N/A 3.9 lb