Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52X3

52X3 - 1/8 3000 SW CROSS FORGED

52X3

52X3 - 1/8 3000 SW CROSS 304SS

52X3

52X3 - 1/8 3000 SW CROSS 316SS

52X3

52X3 - 1/4 3000 SW CROSS FORGED

52X3

52X3 - 1/4 3000 SW CROSS 304SS
Type N/A Cross
Style N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in
Class N/A 3000
Material N/A Carbon Steel N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Carbon Steel N/A Stainless Steel 304/304L
Product Number N/A NA N/A NA N/A NA N/A 4308004400 N/A NA
UPC Code N/A NA N/A NA N/A NA N/A 09220127142 N/A NA
HPH Code N/A NA
Weight N/A 1.1 lb