Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52T6

52T6 - 3/8 6000 SW TEE FORGED

52T6

52T6 - 1/2 6000 SW TEE FORGED

52T6

52T6 - 3/4 6000 SW TEE FORGED

52T6

52T6 - 1 6000 SW TEE FORGED

52T6

52T6 - 1 1/4 6000 SW TEE FORGED
Industry Standards/Certifications N/A
Type N/A Tee
Connection Type N/A Socket Weld
Nominal Size N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 6000
Product Number N/A 52T6003 N/A 52T6004 N/A 52T6006 N/A 52T6010 N/A 52T6012
UPC Code N/A 09220127113 N/A 09220127114 N/A 09220127115 N/A 09220127116 N/A 09220127117
HPH Code N/A NA
Weight N/A N/A 1.2 lb N/A 2.00 lb N/A 4.7 lb N/A 4.2 lb