Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52T3---Tee

52T3 - 1/8 3000 SW TEE FORGED

52T3---Tee

52T3 - 1/4 3000 SW TEE FORGED

52T3---Tee

52T3 - 3/8 3000 SW TEE FORGED

52T3---Tee

52T3 - 1/2 3000 SW TEE FORGED

52T3---Tee

52T3 - 3/4 3000 SW TEE FORGED
Industry Standards/Certifications N/A
Type N/A Tee
Connection Type N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 3000
Product Number N/A 52T3001 N/A 52T3002 N/A 52T3003 N/A 52T3004 N/A 52T3006
UPC Code N/A 09220127100 N/A 09220127101 N/A 09220127102 N/A 09220127103 N/A 09220127104
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.1 lb N/A 0.30 lb N/A 0.6 lb N/A 0.9 lb