Items |
![]() 1/2x3/8-52RT6 52RT6 - 1/2x3/8 6000 SW R TEE FORGED |
![]() 3/4x1/2-52RT6 52RT6 - 3/4x1/2 6000 SW R TEE FORGED |
![]() 1x1/2-52RT6 52RT6 - 1x1/2 6000 SW R TEE FORGED |
![]() 1x3/4-52RT6 52RT6 - 1x3/4 6000 SW R TEE FORGED |
![]() 1 1/2x1/2-52RT6 52RT6 - 1 1/2x1/2 6000 SW R TEE FORGED |
|||||
Industry Standards/Certifications | N/A | |||||||||
Type | N/A Reducing Tee | |||||||||
Connection Type | N/A Socket Weld | |||||||||
Nominal Size | N/A 1/2 x 3/8 in | N/A 3/4 x 1/2 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 1 1/2 x 1/2 in | |||||
Material | N/A Forged Carbon Steel | |||||||||
Coatings | N/A Plain | |||||||||
Class | N/A 6000 | |||||||||
Product Number | N/A 52RT6004003 | N/A 52RT6006004 | N/A 52RT6010004 | N/A 52RT6010006 | N/A 52RT6014004 | |||||
UPC Code | N/A 09220127063 | N/A 09220127064 | N/A 09220127067 | N/A 09220127068 | N/A 09220127072 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 1.30 lb | N/A 2.00 lb | N/A 4.8 lb | N/A 3.5 lb | N/A 7.2 lb | |||||
|