Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52RT3---Tee

52RT3 - 1/2x1/4 3000 SW R TEE FORGED

52RT3---Tee

52RT3 - 1/2x3/8 3000 SW R TEE FORGED

52RT3---Tee

52RT3 - 3/4x3/8 3000 SW R TEE FORGED

52RT3---Tee

52RT3 - 3/4x1/2 3000 SW R TEE FORGED

52RT3---Tee

52RT3 - 1x1/4 3000 SW R TEE FORGED
Industry Standards/Certifications N/A
Type N/A Reducing Tee
Connection Type N/A Socket Weld
Nominal Size N/A 1/2 x 1/4 in N/A 1/2 x 3/8 in N/A 3/4 x 3/8 in N/A 3/4 x 1/2 in N/A 1 x 1/4 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 3000
Product Number N/A 52RT3004002 N/A 52RT3004003 N/A 52RT3006003 N/A 52RT3006004 N/A 52RT3010002
UPC Code N/A 09220126988 N/A 09220126991 N/A 09220126994 N/A 09220126995 N/A 09220126998
HPH Code N/A NA
Weight N/A 1.00 lb N/A 1.00 lb N/A 1.25 lb N/A 1.25 lb N/A 1.38 lb