Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52RC6---Reducing-Couplings

52RC6 1x3/4 6000 SW R CPLG FORGED

52RC6---Reducing-Couplings

52RC6 1 1/2x1 6000 SW R CPLG FORGED
Type N/A Reducing Coupling
Connection Type N/A Socket Weld
Nominal Size N/A 1 x 3/4 in N/A 1 1/2 x 1 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 6000
Product Number N/A 52RC6010006 N/A 52RC6014010
UPC Code N/A 09220126947 N/A 09220126952
HPH Code N/A NA
Weight N/A 1.54 lb N/A 2.87 lb