Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52RC3---Reducing-Couplings

52RC3 1/4X1/8 3000 SW R CPLG FORGED

52RC3---Reducing-Couplings

52RC3 3/8X1/8 3000 SW R CPLG FORGED

52RC3---Reducing-Couplings

52RC3 3/8X1/4 3000 SW R CPLG FORGED

52RC3---Reducing-Couplings

52RC3 1/2X1/8 3000 SW R CPLG FORGED

52RC3---Reducing-Couplings

52RC3 1/2X1/4 3000 SW R CPLG FORGED
Type N/A Reducing Coupling
Connection Type N/A Socket Weld
Nominal Size N/A 1/4 x 1/8 in N/A 3/8 x 1/8 in N/A 3/8 x 1/4 in N/A 1/2 x 1/8 in N/A 1/2 x 1/4 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000
Product Number N/A N/A N/A 52RC3003002 N/A N/A 52RC3004002
UPC Code N/A N/A N/A 09220126897 N/A N/A 09220126898
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.1 lb N/A 0.1 lb N/A 0.20 lb N/A 0.20 lb