Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
51IN3 - Insert

52IN3 3/8x1/4 3000 SW INSERT FORGED

51IN3 - Insert

52IN3 1/2x1/4 3000 SW INSERT FORGED

51IN3 - Insert

52IN3 1/2x3/8 3000 SW INSERT FORGED

51IN3 - Insert

52IN3 3/4x1/4 3000 SW INSERT FORGED

51IN3 - Insert

52IN3 3/4x3/8 3000 SW INSERT FORGED
Type N/A Reducer Insert
Connection Type N/A Socket Weld
Nominal Size N/A 3/8 x 1/4 in N/A 1/2 x 1/4 in N/A 1/2 x 3/8 in N/A 3/4 x 1/4 in N/A 3/4 x 3/8 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000
Product Number N/A 52IN3003002 N/A 52IN3004002 N/A 52IN3004003 N/A 52IN3006002 N/A 52IN3006003
UPC Code N/A 09220126830 N/A 09220126831 N/A 09220126832 N/A 09220126834 N/A 09220126835
HPH Code N/A NA
Weight N/A 0.11 lb N/A 0.20 lb N/A 0.20 lb N/A 0.30 lb N/A 0.30 lb