Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52HC3---Half-Couplings

52HC3 1/4 3000 SW HALF CPLG FORGED

52HC3---Half-Couplings

52HC3 3/8 3000 SW HALF CPLG FORGED

52HC3---Half-Couplings

52HC3 1/2 3000 SW HALF CPLG FORGED

52HC3---Half-Couplings

52HC3 3/4 3000 SW HALF CPLG FORGED

52HC3---Half-Couplings

52HC3 1 3000 SW HALF CPLG FORGED
Type N/A Half Coupling
Connection Type N/A Socket Weld
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000
Product Number N/A 52HC3002 N/A 52HC3003 N/A 52HC3004 N/A 52HC3006 N/A 52HC3010
UPC Code N/A 09220126809 N/A 09220126810 N/A 09220126811 N/A 09220126812 N/A 09220126813
HPH Code N/A NA
Weight N/A 0.40 lb N/A 0.6 lb N/A 0.20 lb N/A 0.40 lb N/A 0.6 lb