Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52CP3---Couplings

52CP3 1/8 3000 SW COUPLING FORGED

52CP3---Couplings

52CP3 1/4 3000 SW COUPLING FORGED

52CP3---Couplings

52CP3 3/8 3000 SW COUPLING FORGED

52CP3---Couplings

52CP3 1/2 3000 SW COUPLING FORGED

52CP3---Couplings

52CP3 3/4 3000 SW COUPLING FORGED
Type N/A Half Coupling
Connection Type N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000
Product Number N/A 52CP3001 N/A 52CP3002 N/A 52CP3003 N/A 52CP3004 N/A 52CP3006
UPC Code N/A 09220126742 N/A 09220126743 N/A 09220126744 N/A 09220126745 N/A 09220126746
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.1 lb N/A 0.1 lb N/A 0.20 lb N/A 0.30 lb