Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52C6

52C6 - 1/4 6000 SW CAP FORGED

52C6

52C6 - 1/2 6000 SW CAP FORGED

52C6

52C6 - 3/4 6000 SW CAP FORGED

52C6

52C6 - 1 6000 SW CAP FORGED

52C6

52C6 - 1 1/4 6000 SW CAP FORGED
Type N/A Pipe Cap
Style N/A Socket Weld
Nominal Size N/A 1/4 in N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in
Class N/A 6000
Material N/A Carbon Steel
Product Number N/A 4308002950 N/A 4308002952 N/A 4308002954 N/A 4308002956 N/A 4308002958
UPC Code N/A 09220126733 N/A 09220126735 N/A 09220126736 N/A 09220126737 N/A 09220126738
HPH Code N/A NA
Weight N/A 0.42 lb N/A 0.30 lb N/A 0.5 lb N/A 0.7 lb N/A 1.4 lb