Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
52C3

52C3 - 1/8 3000 SW CAP FORGED

52C3

52C3 - 1/8 3000 SW CAP 304SS

52C3

52C3 - 1/8 3000 SW CAP 316SS

52C3

52C3 - 1/4 3000 SW CAP FORGED

52C3

52C3 - 1/4 3000 SW CAP 304SS
Type N/A Pipe Cap
Style N/A Socket Weld
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in
Class N/A 3000
Material N/A Carbon Steel N/A Stainless Steel 304/304L N/A Stainless Steel 316/316L N/A Carbon Steel N/A Stainless Steel 304/304L
Product Number N/A NA N/A NA N/A NA N/A 4308002900 N/A NA
UPC Code N/A NA N/A NA N/A NA N/A 09220126722 N/A NA
HPH Code N/A NA
Weight N/A 0.08 lb N/A 0.08 lb N/A 0.08 lb N/A 0.1 lb N/A 0.1 lb