Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded Cross ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42X6

42X6 1/2 6000 THRD CROSS FORGED

42X6

42X6 3/4 6000 THRD CROSS FORGED

42X6

42X6 1 6000 THRD CROSS FORGED

42X6

42X6 1 1/4 6000 THRD CROSS FORGED

42X6

42X6 2 6000 THRD CROSS FORGED
Type N/A Cross
Style N/A Threaded
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 2 in
Material N/A Forged Carbon Steel
Class N/A 6000
Product Number N/A 4308002806 N/A 4308002808 N/A 4308002810 N/A 4308002812 N/A 4308002816
UPC Code N/A 09220126698 N/A 09220126699 N/A 09220126700 N/A 09220126701 N/A 09220126702
HPH Code N/A NA
Weight N/A 2.29 lb N/A 3.61 lb N/A 5.95 lb N/A 8.82 lb N/A 23.48 lb