Batch CAD Cart (0)
  • Cart is empty

2000# Forged Carbon Steel Threaded Cross ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42X2

42X2 1/8 2000 THRD CROSS FORGED

42X2

42X2 3/8 2000 THRD CROSS FORGED

42X2

42X2 1/2 2000 THRD CROSS FORGED

42X2

42X2 3/4 2000 THRD CROSS FORGED

42X2

42X2 1 2000 THRD CROSS FORGED
Type N/A Cross
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Forged Carbon Steel
Class N/A 2000
Product Number N/A 4308002650 N/A 4308002652 N/A 4308002654 N/A 4308002656 N/A 4308002658
UPC Code N/A 09220126675 N/A 09220126676 N/A 09220126677 N/A 09220126678 N/A 09220126679
HPH Code N/A NA
Weight N/A 0.37 lb N/A 0.46 lb N/A 0.86 lb N/A 1.12 lb N/A 1.7 lb