Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
42T3---Tee

42T3 - 1/8 3000 THRD TEE FORGED

42T3---Tee

42T3 - 1/4 3000 THRD TEE FORGED

42T3---Tee

42T3 - 3/8 3000 THRD TEE FORGED

42T3---Tee

42T3 - 1/2 3000 THRD TEE FORGED

42T3---Tee

42T3 - 3/4 3000 THRD TEE FORGED
Industry Standards/Certifications N/A
Type N/A Tee
Connection Type N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 3000
Product Number N/A 42T3001 N/A 42T3002 N/A 42T3003 N/A 42T3004 N/A 42T3006
UPC Code N/A 09220126620 N/A 09220126621 N/A 09220126622 N/A 09220126623 N/A 09220126624
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.40 lb N/A 0.80 lb N/A 1.2 lb N/A 2.00 lb