Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
42T2---Tee

42T2 - 1/4 2000 THRD TEE FORGED

42T2---Tee

42T2 - 3/8 2000 THRD TEE FORGED

42T2---Tee

42T2 - 1/2 2000 THRD TEE FORGED

42T2---Tee

42T2 - 3/4 2000 THRD TEE FORGED

42T2---Tee

42T2 - 1 2000 THRD TEE FORGED
Industry Standards/Certifications N/A
Type N/A Tee
Connection Type N/A Threaded
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Forged Carbon Steel
Coatings N/A Plain
Class N/A 2000
Product Number N/A 42T2002 N/A 42T2003 N/A 42T2004 N/A 42T2006 N/A 42T2010
UPC Code N/A 09220126609 N/A 09220126610 N/A 09220126611 N/A 09220126612 N/A 09220126613
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.30 lb N/A 0.6 lb N/A 0.9 lb N/A 1.5 lb