Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Square Head Plug ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
Fig--42SP3---Square-Head-Plug

42SP3 1/8 3000 SQUARE PLUG FORGED

Fig--42SP3---Square-Head-Plug

42SP3 1/4 3000 SQUARE PLUG FORGED

Fig--42SP3---Square-Head-Plug

42SP3 3/8 3000 SQUARE PLUG FORGED

Fig--42SP3---Square-Head-Plug

42SP3 1/2 3000 SQUARE PLUG FORGED

Fig--42SP3---Square-Head-Plug

42SP3 3/4 3000 SQUARE PLUG FORGED
Type N/A Square Head Plugs
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Connection Type N/A MNPT
Material N/A Forged Carbon Steel
Finish N/A Plain
Class1 N/A 6000
Product Number N/A 42SP3001 N/A 42SP3002 N/A 42SP3003 N/A 42SP3004 N/A 42SP3006
UPC Code N/A 09220126596 N/A 09220126597 N/A 09220126598 N/A 09220126599 N/A 09220126600
HPH Code N/A NA
Weight N/A 0.02 lb N/A 0.04 lb N/A 0.07 lb N/A 0.11 lb N/A 0.18 lb
  • 1 Plugs and bushings are not identified by class designation. They may be used for ratings up through Class 6000 designation