Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Reducing Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
Oil-Gas---42C-Reducing-Couplings

42RC3 1/4X1/8 3000 THD R CPLG FORGED

Oil-Gas---42C-Reducing-Couplings

42RC3 3/8X1/8 3000 THRD R CPLG FORGE

Oil-Gas---42C-Reducing-Couplings

42RC3 3/8X1/4 3000 THD R CPLG FORGED

Oil-Gas---42C-Reducing-Couplings

42RC3 1/2X1/8 3000 THRD R CPLG FORGE

Oil-Gas---42C-Reducing-Couplings

42RC3 1/2X1/4 3000 THD R CPLG FORGED
Type N/A Threaded Reducing Coupling
Connection Type N/A FNPTxFNPT
Nominal Size N/A 1/4 x 1/8 in N/A 3/8 x 1/8 in N/A 3/8 x 1/4 in N/A 1/2 x 1/8 in N/A 1/2 x 1/4 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000
Product Number N/A 42RC3002001 N/A 42RC3003001 N/A 42RC3003002 N/A 42RC3004001 N/A 42RC3004002
UPC Code N/A 09220126376 N/A 09220126377 N/A 09220126378 N/A 09220126379 N/A 09220126380
HPH Code N/A NA
Weight N/A 0.11 lb N/A 0.15 lb N/A 0.13 lb N/A 0.29 lb N/A 0.33 lb