Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Hex Plug ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
Fig--42HP3---Hex-Head-Plug

42HP3 1/8 3000 THRD HEX PLUG FORGED

Fig--42HP3---Hex-Head-Plug

42HP3 1/4 3000 THRD HEX PLUG FORGED

Fig--42HP3---Hex-Head-Plug

42HP3 3/8 3000 THRD HEX PLUG FORGED

Fig--42HP3---Hex-Head-Plug

42HP3 1/2 3000 THRD HEX PLUG FORGED

Fig--42HP3---Hex-Head-Plug

42HP3 3/4 3000 THRD HEX PLUG FORGED
Type N/A Hex Head Plugs
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Connection Type N/A MNPT
Material N/A Forged Carbon Steel
Finish N/A Plain
Class1 N/A 6000
Product Number N/A 42HP3001 N/A 42HP3002 N/A 42HP3003 N/A 42HP3004 N/A 42HP3006
UPC Code N/A 09220126354 N/A 09220126355 N/A 09220126356 N/A 09220126357 N/A 09220126358
HPH Code N/A NA
Weight N/A 0.02 lb N/A 0.07 lb N/A 0.09 lb N/A 0.15 lb N/A 0.29 lb
  • 1 Plugs and bushings are not identified by class designation. They may be used for ratings up through Class 6000 designation