3000# Forged Carbon Steel Threaded Half Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
Items |
![]() 1/8-42HC3-FS 42HC3 1/8 3000 THRD HALF CPLG FORGED |
![]() 1/4-42HC3-FS 42HC3 1/4 3000 THRD HALF CPLG FORGED |
![]() 3/8-42HC3-FS 42HC3 3/8 3000 THRD HALF CPLG FORGED |
![]() 1/2-42HC3-FS 42HC3 1/2 3000 THRD HALF CPLG FORGED |
![]() 3/4-42HC3-FS 42HC3 3/4 3000 THRD HALF CPLG FORGED |
|||||
Type | N/A Threaded Half Coupling | |||||||||
Connection Type | N/A FNPT | |||||||||
Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
Material | N/A Forged Carbon Steel | |||||||||
Finish | N/A Plain | |||||||||
Class | N/A 3000 | |||||||||
Product Number | N/A 42HC3001 | N/A 42HC3002 | N/A 42HC3003 | N/A 42HC3004 | N/A 42HC3006 | |||||
UPC Code | N/A 09220126337 | N/A 09220126338 | N/A 09220126339 | N/A 09220126340 | N/A 09220126341 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 0.04 lb | N/A 0.04 lb | N/A 0.07 lb | N/A 0.15 lb | N/A 0.24 lb | |||||
|