Batch CAD Cart (0)
  • Cart is empty
Anvil International produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. Anvil offers high-pressure bushings, unions and Anvilets for your most demanding applicatio
Unit of Measure
Items
42HB3---Bushings

42HB3 1/4x1/8 3000 HEX BUSHING FORGED

42HB3---Bushings

42HB3 3/8x1/8 3000 HEX BUSHING FORGED

42HB3---Bushings

42HB3 3/8x1/4 3000 HEX BUSHING FORGED

42HB3---Bushings

42HB3 1/2x1/8 3000 HEX BUSHING FORGED

42HB3---Bushings

42HB3 1/2x1/4 3000 HEX BUSHING FORGED
Industry Standards/Certifications N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1
Type N/A Bushing
Style N/A MNPT x FNPT
Nominal Size N/A 1/4 x 1/8 in N/A 3/8 x 1/8 in N/A 3/8 x 1/4 in N/A 1/2 x 1/8 in N/A 1/2 x 1/4 in
Material N/A Forged Carbon Steel
Product Number N/A 4308000600 N/A 4308000602 N/A 4308000604 N/A 4308000606 N/A 4308000608
UPC Code N/A 092201262806 N/A 092201262813 N/A 092201262820 N/A 092201262837 N/A 092201262844
HPH Code N/A NA
Weight N/A 0.02 lb N/A 0.02 lb N/A 0.02 lb N/A 0.06 lb N/A 0.06 lb