Batch CAD Cart (0)
  • Cart is empty

6000# Forged Carbon Steel Threaded Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
Oil-Gas---42C-Reducing-Couplings

42CP6 1 6000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP6 1 1/4 6000 THRD COUPLING FORGE

Oil-Gas---42C-Reducing-Couplings

42CP6 1 1/2 6000 THRD COUPLING FORGE

Oil-Gas---42C-Reducing-Couplings

42CP6 2 6000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP6 2 1/2 6000 THRD CPLG FORGED
Type N/A Threaded Coupling
Connection Type N/A FNPTxFNPT
Nominal Size N/A 1 in N/A 1-1/4 in N/A 1-1/2 in N/A 2 in N/A 2-1/2 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 6000
Product Number N/A 42CP6010 N/A 42CP6012 N/A 42CP6014 N/A 42CP6020 N/A 42CP6024
UPC Code N/A 09220126206 N/A 09220126207 N/A 09220126208 N/A 09220126209 N/A 09220126210
HPH Code N/A NA
Weight N/A 1.92 lb N/A 2.40 lb N/A 4.28 lb N/A 6.33 lb N/A 9.3 lb