Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Coupling ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
Oil-Gas---42C-Reducing-Couplings

42CP3 1/8 3000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP3 1/4 3000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP3 1/4 6000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP3 3/8 3000 THRD COUPLING FORGED

Oil-Gas---42C-Reducing-Couplings

42CP3 3/8 6000 THRD COUPLING FORGED
Type N/A Threaded Coupling
Connection Type N/A FNPTxFNPT
Nominal Size N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 3000 N/A 3000 N/A 6000 N/A 3000 N/A 6000
Product Number N/A 42CP3001 N/A 42CP3002 N/A 42CP6002 N/A 42CP3003 N/A 42CP6003
UPC Code N/A 09220126189 N/A 09220126190 N/A 09220126202 N/A 09220126191 N/A 09220126203
HPH Code N/A NA
Weight N/A 0.07 lb N/A 0.11 lb N/A 0.29 lb N/A 0.13 lb N/A 0.44 lb