Batch CAD Cart (0)
  • Cart is empty

3000# Forged Carbon Steel Threaded Cap ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).

Unit of Measure
Items
42C3 – Cap

42C3 1/8 3000 THRD CAP FORGED

42C3 – Cap

42C3 1/4 3000 THRD CAP FORGED

42C3 – Cap

42C3 3/8 3000 THRD CAP FORGED

42C3 – Cap

42C3 1/2 3000 THRD CAP FORGED

42C3 – Cap

42C3 3/4 3000 THRD CAP FORGED
Type N/A Cap
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Carbon Steel
Class N/A 3000
Product Number N/A 4308000000 N/A 4308000002 N/A 4308000004 N/A 4308000006 N/A 4308000008
UPC Code N/A 09220126169 N/A 09220126170 N/A 09220126171 N/A 09220126172 N/A 09220126173
HPH Code N/A NA
Weight N/A 0.04 lb N/A 0.11 lb N/A 0.11 lb N/A 0.22 lb N/A 0.44 lb