Items |
![]() 1/2-3388-Black 3388 DI 1/2 SQ HEAD PLUG |
![]() 3/4-3388-Black 3388 DI 3/4 SQ HEAD PLUG |
![]() 1-3388-Black 3388 DI 1 SQ HEAD PLUG |
![]() 1 1/4-3388-Black 3388 DI 11/4 SQ HEAD PLUG |
![]() 1 1/2-3388-Black 3388 DI 11/2 SQ HEAD PLUG |
|||||
Industry Standards/Certifications | N/A ASME B16.14; ASTM A536 Grade 65-45-12; ASME B1.20.1 | |||||||||
Type | N/A Plug | |||||||||
Style | N/A MNPT | |||||||||
Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Material | N/A Ductile Iron conforming ASTM A536 Grade 65-45-12 | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 500 psi | |||||||||
Product Number | N/A 0840006001 | N/A 0840006027 | N/A 0840006043 | N/A 0840006068 | N/A 0840006084 | |||||
UPC Code | N/A 66242801960 | N/A 66242801959 | N/A 66242801958 | N/A 66242801957 | N/A 66242801956 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 0.1 lb | N/A 0.17 lb | N/A 0.28 lb | N/A 0.44 lb | N/A 0.62 lb | |||||
|