Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3283

3283 DI 1x1/2 SCREWED BUSHING

3283

3283 DI 1x3/4 SCREWED BUSHING

3283

3283 DI 11/4x1 SCREWED BUSHING

3283

3283 DI 11/2x1 SCREWED BUSHING

3283

3283 DI 11/2x11/4 SCREWED BUSHING
Industry Standards/Certifications N/A ASME B16.14; ASTM A-536 Grade 65-45-12; ASME B1.20.1
Type N/A Bushing
Style N/A MNPT x FNPT
Nominal Size N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 1 1/4 x 1 in N/A 1 1/2 x 1 in N/A 1 1/2 x 1 1/4 in
Material N/A Ductile Iron conforming ASTM A536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 0840600001 N/A 0840600019 N/A 0840600027 N/A 0840600035 N/A 0840600043
UPC Code N/A 69029194497 N/A 69029194498 N/A 69029194499 N/A 69029194500 N/A 69029194501
HPH Code N/A
Weight N/A 0.22 lb N/A 0.17 lb N/A 0.28 lb N/A 0.45 lb N/A 0.30 lb