Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3224

3224 DI 1/2 SCREWED CAP

3224

3224 DI 3/4 SCREWED CAP

3224

3224 DI 1 SCREWED CAP

3224

3224 DI 11/4 SCREWED CAP

3224

3224 DI 11/2 SCREWED CAP
Industry Standards/Certifications N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1
Type N/A Cap
Style N/A FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Ductile Iron conforming ASTM A536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318000200 N/A 4318000202 N/A 0840005615 N/A 0840005623 N/A 0840005631
UPC Code N/A 09220129619 N/A 09220129620 N/A 69029194477 N/A 69029194478 N/A 69029194479
HPH Code N/A
Weight N/A 0 lb N/A 0 lb N/A 0.32 lb N/A 0.43 lb N/A 0.6 lb