Items |
![]() 1x1/2-3221R-Black 3221R DI 1x1/2 SCREWED RED CPLG |
![]() 1x3/4-3221R-Black 3221R DI 1x3/4 SCREWED RED CPLG |
![]() 1 1/4x3/4-3221R-Black 3221R DI 11/4X3/4 SCREWED RED CPLG |
![]() 2x1-3221R-Black 3221R DI 2X1 SCREWED RED CPLG |
||||
Industry Standards/Certifications | N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1 | |||||||
Type | N/A Reducer | |||||||
Style | N/A FNPT x FNPT | |||||||
Nominal Size | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 1 1/4 x 3/4 in | N/A 2 x 1 in | ||||
Material | N/A Ductile Iron conforming ASTM A536 Grade 65-45-12 | |||||||
Coatings | N/A Black | |||||||
Max. Rated Pressure | N/A 500 psi | |||||||
Product Number | N/A 0840010755 | N/A 0840010763 | N/A 0840011001 | N/A 4318000520 | ||||
UPC Code | N/A 69029194495 | N/A 69029194496 | N/A 66242801951 | N/A 09220129740 | ||||
HPH Code | N/A | |||||||
Weight | N/A 0.39 lb | N/A 0.53 lb | N/A 0.64 lb | N/A 1.07 lb | ||||
|