Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3207R

3207R DI 11/4x1 SCREWED CROSS

3207R

3207R DI 11/2x1 SCREWED CROSS

3207R

3207R DI 2x1 SCREWED CROSS
Industry Standards/Certifications N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1
Type N/A Cross
Style N/A FNPT x FNPT x FNPT x FNPT
Nominal Size N/A 1 1/4 x 1 1/4 x 1 x 1 in N/A 1 1/2 x 1 1/2 x 1 x 1 in N/A 2 x 2 x 1 x 1 in
Material N/A Ductile Iron conforming ASTM A536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 0840007678 N/A 0840007686 N/A 0840007694
UPC Code N/A 69029194485 N/A 69029194486 N/A 69029194487
HPH Code N/A NA
Weight N/A 1.27 lb N/A 1.48 lb N/A 2.10 lb