Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3205R

3205R DI 3/4X3/4X1/2 SCREWED TEE

3205R

3205R DI 3/4X3/4X1 SCREWED TEE

3205R

3205R DI 1X3/4X3/4 SCREWED TEE

3205R

3205R DI 1x1/2x1 SCREWED TEE

3205R

3205R DI 1x3/4x1 SCREWED TEE
Industry Standards/Certifications N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1
Type N/A Tee
Style N/A FNPT x FNPT x FNPT
Nominal Size N/A 3/4 x 3/4 x 1/2 in N/A 3/4 x 3/4 x 1 in N/A 1 x 3/4 x 3/4 in N/A 1 x 1/2 x 1 in N/A 1 x 3/4 x 1 in
Material N/A Ductile Iron conforming ASTM A536 Grade 65-45-12
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318000700 N/A 4318000100 N/A 4318000708 N/A 0840004196 N/A 0840004204
UPC Code N/A 09220129673 N/A 09220129610 N/A 09220129677 N/A 69029194434 N/A 69029194435
HPH Code N/A NA
Weight N/A 0.43 lb N/A 0.63 lb N/A 0.62 lb N/A 0.64 lb N/A 0.73 lb
Coatings N/A Black