Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3205

3205 DI 1/2 SCREWED TEE

3205

3205 DI 3/4 SCREWED TEE

3205

3205 DI 1 SCREWED TEE

3205

3205 DI 11/4 SCREWED TEE

3205

3205 DI 11/2 SCREWED TEE
Industry Standards/Certifications N/A ASME B16.3; ASTM A-536 Grade 65-45-12; ASME B1.20.1
Type N/A Tee
Style N/A FNPT x FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Ductile Iron conforming ASTM A-536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318001050 N/A 4318001052 N/A 0840003164 N/A 0840003172 N/A 0840003180
UPC Code N/A 09220129723 N/A 09220129724 N/A 69029194430 N/A 69029194431 N/A 69029194432
HPH Code N/A NA
Weight N/A 0.30 lb N/A 0.53 lb N/A 0.85 lb N/A 1.22 lb N/A 1.55 lb