Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3202

3202 DI 1/2 45 SCREWED BEND

3202

3202 DI 3/4 45 SCREWED BEND

3202

3202 DI 1 45 SCREWED BEND

3202

3202 DI 11/4 45 SCREWED BEND

3202

3202 DI 11/2 45 SCREWED BEND
Industry Standards/Certifications N/A ASME B16.3; ASTM A-536 Grade 65-45-12; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Ductile Iron conforming to ASTM A536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318000350 N/A 4318000352 N/A 0840002133 N/A 0840002141 N/A 0840002158
UPC Code N/A 09220129640 N/A 09220129641 N/A 69029195961 N/A 69029194427 N/A 69029194428
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.30 lb N/A 0.46 lb N/A 0.73 lb N/A 0.92 lb