Batch CAD Cart (0)
  • Cart is empty
SCI Ductile Iron Pipe Fittings conform to ASME B16.3 dimensions. Bushings and couplings conform to ASM B16.14. The threads are NPT per ANSI/ASME B1.20.1. Ductile iron is ASTM A536 Class 65-45-12. All SCI Ductile Iron Fittings are UL & ULC Listed and FM Approved.
Unit of Measure
Items
3201

3201 DI 1/2 90 SCREWED BEND

3201

3201 DI 3/4 90 SCREWED BEND

3201

3201 DI 1 90 SCREWED BEND

3201

3201 DI 11/4 90 SCREWED BEND

3201

3201 DI 11/2 90 SCREWED BEND
Industry Standards/Certifications N/A ASME B16.3; ASTM A536 Grade 65-45-12; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Ductile Iron conforming to ASTM A536 Grade 65-45-12
Coatings N/A Black
Max. Rated Pressure N/A 500 psi
Product Number N/A 4318000300 N/A 4318000302 N/A 0840000004 N/A 0840000012 N/A 0840000020
UPC Code N/A 09220129633 N/A 09220129634 N/A 69029194410 N/A 69029194411 N/A 69029194412
HPH Code N/A NA
Weight N/A 0.20 lb N/A 0.30 lb N/A 0.62 lb N/A 0.9 lb N/A 1.2 lb