Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3387

3387 CI 1/2 SCREWED CORED PLUG

3387

3387 CI 3/4 SCREWED CORED PLUG

3387

3387 CI 1 SCREWED CORED PLUG

3387

3387 CI 11/4 SCREWED CORED PLUG

3387

3387 CI 11/2 SCREWED CORED PLUG
Industry Standards/Certifications N/A ASME B16.14; ASTM A-126; ASTM A-153; ASME B1.20.1
Type N/A Plug
Style N/A MNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800600009 N/A 0800600017 N/A 0800600025 N/A 0800600033 N/A 0800600041
UPC Code N/A 69029194404 N/A 69029194405 N/A 69029194406 N/A 69029194407 N/A 69029194408
HPH Code N/A NA
Weight N/A 0.1 lb N/A 0.17 lb N/A 0.28 lb N/A 0.44 lb N/A 0.62 lb