Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3367

3367 CI 1X1/2 SCREWED RED CPLG

3367

3367 CI 1X3/4 SCREWED RED CPLG

3367

3367 CI 2X1 SCREWED RED CPLG
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126; ASTM A-153 (A); ASME B1.20.1;
Type N/A Reducer
Style N/A FNPT x FNPT
Nominal Size N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 2 x 1 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800007742 N/A 0800007759 N/A 4310000128
UPC Code N/A 69029194402 N/A 69029194403 N/A 09220123231
HPH Code N/A
Weight N/A 0.62 lb N/A 0.80 lb N/A 1.67 lb