Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3360

3360 CI 1 SCREWED CROSS

3360

3360 CI 11/4 SCREWED CROSS

3360

3360 CI 11/2 SCREWED CROSS

3360

3360 CI 2 SCREWED CROSS
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126; ASTM A-153; ASME B1.20.1
Type N/A Cross
Style N/A FNPT x FNPT x FNPT x FNPT
Nominal Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800005696 N/A 0800005704 N/A 0800005712 N/A 0800005720
UPC Code N/A 69029194395 N/A 69029194396 N/A 69029194397 N/A 69029194398
HPH Code N/A NA
Weight N/A 1.54 lb N/A 2.40 lb N/A 3.10 lb N/A 4.0 lb