Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3358R

3358R CI 1X1/2X1 SCREWED TEE

3358R

3358R CI 1X3/4X1 SCREWED TEE

3358R

3358R CI 1X1X1/2 SCREWED TEE

3358R

3358R CI 1X1X3/4 SCREWED TEE

3358R

3358R CI 1X1X11/4 SCREWED TEE
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASME B1.20.1
Type N/A Tee
Style N/A FNPT x FNPT x FNPT
Nominal Size N/A 1 x 1/2 x 1 in N/A 1 x 3/4 x 1 in N/A 1 x 1 x 1/2 in N/A 1 x 1 x 3/4 in N/A 1 x 1 x 1 1/4 in
Material N/A Cast Iron conforming A 126(A)
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800004244 N/A 0800004251 N/A 0800004269 N/A 0800004277 N/A 0800004285
UPC Code N/A 69029194349 N/A 69029194350 N/A 69029194351 N/A 69029194352 N/A 69029194353
HPH Code N/A NA
Weight N/A 1.08 lb N/A 1.18 lb N/A 0.95 lb N/A 1.1 lb N/A 1.52 lb
Coatings N/A Black