Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3356

3356 CI 1 45 SCREWED BEND

3356

3356 CI 11/4 45 SCREWED BEND

3356

3356 CI 11/2 45 SCREWED BEND

3356

3356 CI 2 45 SCREWED BEND
Industry Standards/Certifications N/A ASME B16.4 Class 125; ASTM A-126; ASTM A-153 Class A; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1 in N/A 1 1/4 in N/A 1 1/2 in N/A 2 in
Material N/A Cast Iron conforming to ASTM A-126
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 0800002172 N/A 0800002180 N/A 0800002198 N/A 0800002206
UPC Code N/A 69029194340 N/A 69029194341 N/A 69029194342 N/A 69029194343
HPH Code N/A NA
Weight N/A 0.84 lb N/A 1.4 lb N/A 1.80 lb N/A 2.79 lb