Batch CAD Cart (0)
  • Cart is empty
SCI Cast Iron Pipe Fittings conform to ASTM A126. Pipe fitting dimensions conform to ANSI B16.4 Class 125. The threads are NPT per ANSI/ASME B1.20.1. All SCI Cast Iron Fittings are UL Listed and FM Approved.
Unit of Measure
Items
3351

3351 CI 1/2 90 SCREWED BEND

3351

3351 CI 3/4 90 SCREWED BEND

3351

3351 CI 1 90 SCREWED BEND

3351

3351 CI 1-1/4 90 SCREWED BEND

3351

3351 CI 11/2 90 SCREWED BEND
Industry Standards/Certifications N/A ASME B16.4 Class 125; ASTM A-126; ASTM A-153 Class A; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Cast Iron conforming to ASTM A-126
Coatings N/A Black
Max. Rated Pressure N/A 300 psi
Product Number N/A 4310000000 N/A 4310000002 N/A 0800000002 N/A 0800000010 N/A 0800000028
UPC Code N/A 09220123151 N/A 09220123152 N/A 69029194321 N/A 69029194322 N/A 69029194323
HPH Code N/A NA
Weight N/A 0.30 lb N/A 0.5 lb N/A 0.84 lb N/A 1.34 lb N/A 1.80 lb