Batch CAD Cart (0)
  • Cart is empty
Figure 65LR & 66LR Lightweight Rigid couplings are designed for use in piping systems when rigid piping connections are desired. The angle-pad design allows the coupling housing to slide when tightened. This provides offset clamping that creates a rigid joint resistant to flexural and torsional loads.
Unit of Measure
Items
65_66lr

65LR 1-1/4 LW RIGID CPLG GRV-E

65_66lr

66LR 1-1/4 LW RIGID CPLG GALV-E

65_66lr

65LR 1-1/2 LW RIGID CPLG GRV-E

65_66lr

66LR 1-1/2 LW RIGID CPLG GALV-E

65_66lr

65LR 1-1/2 LW RIGD CPLG GRV T-NITRL
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A Lightweight Rigid Coupling
Style N/A Grooved
Nominal Size N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in N/A 1 1/2 in N/A 1 1/2 in
Housing Material N/A Ductile iron housings conform to ASTM A-536 Grade 65-45-12
Coatings N/A Orange Paint (rust inhibiting) N/A Hot dipped galvanized conforming to ASTM A-153 N/A Orange Paint (rust inhibiting) N/A Hot dipped galvanized conforming to ASTM A-153 N/A Orange Paint (rust inhibiting)
Gasket Material N/A EPDM N/A EPDM N/A EPDM N/A EPDM N/A Nitrile
Gasket Type N/A C Gasket
Bolt Material N/A Zinc Electroplated to ASTM-183 Grade 2
Heavy Hex Nut N/A Carbon Steel conforming to ASTM A-563
Application N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. N/A For use with water service, diluted acids, alkali solutions, oil-free air and other chemical services. NOT FOR PETROLEUM, STEAM, OR NATURAL GAS APPLICATIONS. N/A For use with petroleum applications, vegetable & mineral oils, and air with oil vapors. NOT FOR USE IN HOT WATER, STEAM, OR NATURAL GAS APPLICATIONS.
Min. Service Temperature Range N/A -30 ºF N/A -30 ºF N/A -30 ºF N/A -30 ºF N/A -20 ºF
Max. Service Temperature Range N/A 230 ºF N/A 230 ºF N/A 230 ºF N/A 230 ºF N/A 180 ºF
Max. Working Pressure N/A 500 psi
Max. End Gap N/A 1/16 in
Product Number N/A 4329000300 N/A 4329001800 N/A 4329000302 N/A 4329001810 N/A 4329000350
UPC Code N/A 092201337443 N/A 092201343901 N/A 092201337467 N/A 092201343925 N/A 092201397058
HPH Code N/A
Weight N/A 1.26 lb N/A 1.26 lb N/A 1.37 lb N/A 1.37 lb N/A 1.37 lb