Batch CAD Cart (0)
  • Cart is empty

The Figure 770 Rigid Coupling provides a rigid joint by firmly gripping along the circumference of the pipe grooves. This coupling offers a dependable method for joining pipe and is an economical alternative to welding, threading, or using flanges. It is capable of pressures up to 1000 psi (68.9 bar) depending on pipe size and wall thickness.

Additional Features:

  • Full 360° gripping of the groove circumference provides a strong rigid connection.
  • Tongue-and-groove design simplifies installation.
Unit of Measure
Items
770 Rigid Coupling

770 2 PTD T HPR RGD CPLG

770 Rigid Coupling

770 3 PTD T HPR RGD CPLG

770 Rigid Coupling

770 4 PTD T HPR RGD CPLG

770 Rigid Coupling

770 6 PTD HP E GSKT RIGID CPLG

770 Rigid Coupling

770 6 PTD T HPR RGD CPLG
Industry Standards/Certifications N/A NSF/ANSI 61-G UPC
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 3 in N/A 4 in N/A 6 in N/A 6 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12.
Coatings N/A Rust inhibiting paint – Color: Orange (standard)
Gasket Material N/A Grade “T” Nitrile (Orange color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “EP” EPDM (Green and Red color code) N/A Grade “T” Nitrile (Orange color code)
Gasket Type N/A C Style
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated (standard)
Heavy Hex Nut Material N/A SAE A563, Grade A, Zinc Electroplated (standard)
Lubrication N/A Gruvlok XtremeTM
Hardware Kits N/A 304 Stainless Steel (available in sizes up to 3/4") Kit includes: (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8.
Min. Service Temperature Range N/A -20 ºF N/A -20 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF
Max. Service Temperature Range N/A 180 ºF N/A 180 ºF N/A 180 ºF N/A 250 ºF N/A 180 ºF
Max. Working Pressure N/A 1000 psi
Max. End Load N/A 4430 lb N/A 9621 lb N/A 15904 lb N/A 34472 lb N/A 34472 lb
Range of Pipe End Separation N/A
Coupling Bolts Size N/A 5/8 x 2 3/4 in N/A 5/8 x 3 1/2 in N/A 3/4 x 4 1/2 in N/A 7/8 x 5 1/2 in N/A 7/8 x 5 1/2 in
Coupling Bolts Qty. N/A 2
Product Number N/A 1330017680 N/A 1330017690 N/A 1330017695 N/A 1330017660 N/A 1330017700
UPC Code N/A 66242895889 N/A 66242895891 N/A 66242895892 N/A 66242895885 N/A 66242895893
HPH Code N/A
Weight N/A 3.4 lb N/A 5.3 lb N/A 7.30 lb N/A 15 lb N/A 15 lb