Batch CAD Cart (0)
  • Cart is empty
The Fig. 7401 Rigidlok Coupling is an ideal connector for service and applications that require a rigid connection.
The Fig. 7401 Rigidlok coupling utilizes a technologically advanced housing design that conforms to and grips the pipe.
Coupling installation is fast and easy, remove only one nut and swing the housing over the gasket and into the grooves. The exclusive Guidelok® feature automatically separates the grooved pipe ends and guides the coupling into position as the bolts are tightened. Precisely sized and oriented tines in the housing key section firmly grip the pipe. The combination of these designed in features produce a secure, rigid pipe joint connection.
The Fig. 7401 Rigidlok Coupling is designed for use with roll grooved or cut grooved standard weight and roll grooved lightweight pipe, as well as with grooved-end fittings and valves. The Rigidlok Coupling provides a rigid pipe connection allowing pipe hanging practices per ASME B31 pipe codes.
The Fig. 7401 Rigidlok Coupling allows for a maximum working pressure of 750 psi (51.7 bar) when used on standard wall roll or cut grooved pipe.
Unit of Measure
Items
7401

7401 11/2 PTD E GSKT RGD CPLG

7401

7401 11/2 PTD T GSKT RGD CPLG

7401_Galv

7401 11/2 GAL E GSKT RDGLK CPL

7401

7401 11/2 PTD E FG GSK RDG CPL

7401_Galv

7401 11/2 GAL E FG GK RGDLK CP
Industry Standards/Certifications N/A NSF/ANSI 61
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 1 1/2 in
Bolts N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Gasket Material N/A EPDM N/A Nitrile N/A EPDM N/A EPDM N/A EPDM
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut N/A SAE A563, Grade A, Zinc Electroplated
Lubrication N/A Standard or Gruvlok Xtreme
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized
Bolt Size N/A
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -40 ºF N/A -40 ºF
Max. Service Temperature Range N/A 250 ºF N/A 180 ºF N/A 250 ºF N/A 250 ºF N/A 250 ºF
Max. Working Pressure N/A 750 psi
Max. End Load N/A 2126 lb
Range of Pipe End Separation N/A 0-1/32 in
Coupling Bolts Size N/A 3/8 x 2 1/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390013506 N/A 0390013654 N/A 0390101806 N/A 0390013845 N/A 0390103232
UPC Code N/A 69029110595 N/A 69029110610 N/A 69029132617 N/A 69029173864 N/A 69029173911
Weight N/A 1.80 lb