Batch CAD Cart (0)
  • Cart is empty
The SlideLOK coupling is the most rigid ready for installation coupling designed to reduce installation time. The slide action eases assembly and reduces installation time. The patented gasket provides four separate sealing surfaces for added protection. The SlideLOK coupling is designed to be used with roll groove or cut groove steel pipe, grooved light wall pipe, Gruvlok® grooved-end fittings, and valves. The SlideLOK coupling allows for pressures between full vacuum and 750 psi on roll or cut grooved carbon steel standard wall pipe. The SlideLOK coupling provides a rigid connection allowing pipe hanging practices per ASME B31 Pipe Codes.
Unit of Measure
Items
74-SlideLOK--Ready-for-Installation-Coupling

74 2 GAL SLIDELOK EP GKT CPLG

74-SlideLOK--Ready-for-Installation-Coupling

74 2 GAL SLIDELOK T GKT CPLG

74-SlideLOK--Ready-for-Installation-Coupling

74 2 SLIDELOK EP GSKT CPLG

74-SlideLOK--Ready-for-Installation-Coupling

74 2 SLIDELOK T GSKT CPLG

74-SlideLOK--Ready-for-Installation-Coupling

74 2-1/2 SLIDELOK EP GSKT CPLG
Industry Standards/Certifications N/A Cerf/LPCB FM Approved UL/ULc Listed
Type N/A Ready For Installation Coupling
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 in N/A 2 in N/A 2 in N/A 2 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Rust inhibiting paint Color: ORANGE (standard) N/A Rust inhibiting paint Color: ORANGE (standard)
Gasket Type N/A SlideLOK
Gasket Material N/A Grade “EP” EPDM (Green and Red color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “EP” EPDM (Green and Red color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “EP” EPDM (Green and Red color code)
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut Material N/A ASTM A563, Grade A, Zinc Electroplated
Lubrication N/A Gruvlok Xtreme
Hardware Kits N/A
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 250 ºF N/A 180 ºF N/A 250 ºF N/A 180 ºF N/A 250 ºF
Max. Working Pressure N/A 750 psi
Max. End Load N/A 3323 lb N/A 3323 lb N/A 3323 lb N/A 3323 lb N/A 4869 lb
Range of Pipe End Separation N/A 0 - 1/32 in
Coupling Bolts Size N/A 1/2 x 2 3/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390113009 N/A 0390113207 N/A 0390010007 N/A 0390010205 N/A 0390010023
UPC Code N/A 66242800791 N/A 66242800761 N/A 66242800817 N/A 66242800807 N/A 66242800816
Weight N/A 2.9 lb N/A 2.9 lb N/A 2.9 lb N/A 2.9 lb N/A 3.10 lb