Items |
![]() 2-7084P-Black 7084P 2 BLK 150 FLANGE NIPPLE |
![]() 2-7084P-Galvanized 7084P 2 GALV 150 FLANGE NIPPLE |
![]() 2 1/2-7084P-Black 7084P 2 1/2 BLK 150 FLANGE NIPPLE |
![]() 2 1/2-7084P-Galvanized 7084P 2 1/2 GALV 150 FLANGE NIPPLE |
![]() 3-7084P-Black 7084P 3 BLK 150 FLANGE NIPPLE |
|||||
Industry Standards/Certifications | N/A No agency approvals for this product. | |||||||||
Type | N/A Flange Nipples | |||||||||
Style | N/A Plain | |||||||||
Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
Housing Material | N/A Carbon Steel conforming to ANSI B16.5 | |||||||||
Coatings | N/A Black | N/A Galvanized | N/A Black | N/A Galvanized | N/A Black | |||||
Product Number | N/A 0390052009 | N/A 0390052207 | N/A 0390052025 | N/A 0390052223 | N/A 0390052041 | |||||
UPC Code | N/A 66242801478 | N/A 66242801465 | N/A 66242801477 | N/A 66242801463 | N/A 66242801476 | |||||
HPH Code | N/A | |||||||||
Weight | N/A 6 lb | N/A 6 lb | N/A 9.20 lb | N/A 9.20 lb | N/A 10.40 lb | |||||
|