Batch CAD Cart (0)
  • Cart is empty
Gruvlok plain-end fittings are manufactured to provide minimum pressure drop and uniform flow. Fittings are designed for use with the Fig. 7005 Roughneck Couplings only. Gruvlok plain-end fittings are available in sizes through 8" nominal pipe size in a variety of styles. Depending on size and configuration, fittings are either segmentwelded steel or forged steel. Fittings are normally coated with a rust inhibiting paint. Other coatings including Hot Dipped Zinc Galvanizing, are available.
Unit of Measure
Items
7069P

7069P 2 PTD PE LATERAL

7069P

7069P 2 GAL PE LATERAL

7069P

7069P 21/2 PTD PE LATERAL

7069P

7069P 21/2 GAL PE LATERAL

7069P

7069P 3 PTD PE LATERAL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Lateral
Style N/A Plain
Nominal Size N/A 2 in N/A 2 in N/A 2 1/2 in N/A 2 1/2 in N/A 3 in
Material N/A Carbon Steel, Forget Steel
Coatings N/A Rust inhibiting paint N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint
Max Working Pressure N/A 300 psi
Product Number N/A 0390036309 N/A 0390140358 N/A 0390036317 N/A 0390140366 N/A 0390036325
UPC Code N/A 69029147203 N/A 69029178028 N/A 69029147204 N/A 69029178029 N/A 69029147205
HPH Code N/A
Weight N/A 5.1 lb N/A 5.1 lb N/A 9.5 lb N/A 9.5 lb N/A 12.8 lb