Items |
![]() 2-7068P-Painted 7068P 2 PTD PE CROSS |
![]() 2-7068P-Galvanized 7068P 2 GAL PE CROSS |
![]() 2 1/2-7068P-Painted 7068P 21/2 PTD PE CROSS |
![]() 2 1/2-7068P-Galvanized 7068P 21/2 GAL PE CROSS |
![]() 3-7068P-Painted 7068P 3 PTD PE CROSS |
|||||
Type | N/A Cross | |||||||||
Style | N/A Plain | |||||||||
Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
Body Material | N/A Carbon Steel pipe conforming to ASTM A 53, Type “F” | |||||||||
Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | |||||||||
Product Number | N/A 0390036218 | N/A 0390140283 | N/A 0390036226 | N/A 0390140291 | N/A 0390036234 | |||||
UPC Code | N/A 69029147210 | N/A 69029178021 | N/A 69029147211 | N/A 69029178022 | N/A 69029147212 | |||||
HPH Code | N/A | |||||||||
Weight | N/A 4.4 lb | N/A 4.4 lb | N/A 7.8 lb | N/A 7.8 lb | N/A 10.7 lb | |||||
|