Items |
![]() 3X3X2-7061P-PTD 7061P 3X3X2 PTD PE RED TEE |
![]() 3X3X2-7061P-GAL 7061P 3X3X2 GAL PE RED TEE |
![]() 4X4X2-7061P-PTD 7061P 4X4X2 PTD PE RED TEE |
![]() 4X4X2-7061P-GAL 7061P 4X4X2 GAL PE RED TEE |
![]() 4X4X2 1/2-7061P-PTD 7061P 4X4X2 1/2 PTD PE RED TEE |
|||||
Type | N/A Tee | |||||||||
Style | N/A Plain | |||||||||
Nominal Size | N/A 3x3x2 | N/A 3x3x2 | N/A 4x4x2 | N/A 4x4x2 | N/A 4x4x2 1/2 | |||||
Body Material | N/A Carbon Steel pipe conforming to ASTM A 53, Type "F" | |||||||||
Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
Anvil Product Number | N/A 0390036804 | N/A 0390140499 | N/A 0390036812 | N/A 0390140507 | N/A 0390036820 | |||||
UPC Code | N/A 69029178060 | N/A 69029178042 | N/A 69029178061 | N/A 69029178043 | N/A 69029178062 | |||||
HPH Code | N/A | |||||||||
Weight | N/A 7.1 lb | N/A 7.1 lb | N/A 11.3 lb | N/A 11.3 lb | N/A 11.6 lb | |||||
|