| Items |
2-7051P-PTD 7051P 2 PTD PE 45 ELBOW |
2-7051P-GAL 7051P 2 GAL PE 45 ELBOW |
2 1/2-7051P-PTD 7051P 21/2 PTD PE 45 ELBOW |
2 1/2-7051P-GAL 7051P 21/2 GAL PE 45 ELBOW |
3-7051P-PTD 7051P 3 PTD PE 45 ELBOW |
|||||
| Type | N/A Elbow | |||||||||
| Style | N/A Gruvlok Plain | |||||||||
| Nominal Size | N/A 2 in | N/A 2 in | N/A 2 1/2 in | N/A 2 1/2 in | N/A 3 in | |||||
| Body Material | N/A Carbon Steel pipe conforming to ASTM A 53, Type “F” | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | N/A Rust inhibiting paint Color: ORANGE | |||||
| Product Number | N/A 0390035905 | N/A 0390136828 | N/A 0390035921 | N/A 0390136844 | N/A 0390035947 | |||||
| UPC Code | N/A 69029147183 | N/A 69029177908 | N/A 69029147184 | N/A 69029177909 | N/A 69029147185 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.00 lb | N/A 2.00 lb | N/A 3.5 lb | N/A 3.5 lb | N/A 4.8 lb | |||||
|
|
||||||||||